Morse Stainless Steel Roller Chain Cotter Pin Connecting Link - 80SS C/L C/P S/F
Part #:340436
Catalog #:80SS C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Roller Width (in): | 0.625 in |
| Connecting Link - Slip Fit: | Cotter | Pin Diameter (in): | 0.312 in |
| Roller Diameter (in): | 0.625 in | Chain Size: | 80 |
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 1 |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | Stainless Steel | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 1.27 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.125 in |
| Inside Plate Height (in): | 0.908 in |
General Specifications
| UPC: | 662288801573 | Weight: | 0.55 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 1.55 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

