Morse Stainless Steel Roller Chain Offset Link - 60SS O/L
Part #:341770
Catalog #:60SS O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Pin Diameter (in): | 0.234 in |
| Roller Diameter (in): | 0.468 in | Chain Size: | 60 |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.5 in |
| Chain Type: | Stainless Steel | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 0.99 in |
| Plate Thickness (in): | 0.094 in | Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288789178 | Weight: | 0.50 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

