Morse Stainless Steel Roller Chain Offset Link - 40SS O/L
Part #:341784
Catalog #:40SS O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.312 in | Roller Width (in): | 0.3125 in |
| Material: | Stainless Steel | Chain Size: | 40 |
| Chain Pitch (in): | 0.5 in | Chain Type: | Stainless Steel |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.466 in |
| Plate Thickness (in): | 0.06 in | Overall Width/Pin Length (in): | 0.63 in |
General Specifications
| UPC: | 662288801795 | Weight: | 0.45 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

