Morse Stainless Steel Roller Chain Offset Link - 50SS O/L
Part #:341944
Catalog #:50SS O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Chain Size: | 50 |
| Roller Diameter (in): | 0.4 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.375 in | Material: | Stainless Steel |
| Chain Type: | Stainless Steel | Chain Pitch (in): | 0.625 in |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 0.79 in |
| Inside Plate Height (in): | 0.584 in | Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662288894582 | Weight: | 0.47 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 0.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

