Morse Stainless Steel Roller Chain Spring Clip Connecting Link - 50SS C/L S/C S/F
Part #:340422
Catalog #:50SS C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Connecting Link - Slip Fit: | Spring Clip |
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 0.4 in |
| Chain Size: | 50 | Pin Diameter (in): | 0.2 in |
| Roller Width (in): | 0.375 in | Material: | Stainless Steel |
| Chain Type: | Stainless Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.625 in | Chain Construction: | Spring Clip |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 0.79 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.08 in |
| Inside Plate Height (in): | 0.584 in |
General Specifications
| UPC: | 662288777977 | Weight: | 0.46 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.35 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

