Morse Standard Cottered Roller Chain - 80C 10FT
Part #:127730
Catalog #:80C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.312 in | Roller Diameter (in): | 0.625 in |
| Chain Construction: | Cottered | Material: | Steel |
| Number of Connecting Links Included: | 1 | Roller Width (in): | 0.625 in |
| Number of Strands/Width: | 1 | Chain Family: | 80 |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 1.274 in | Inside Plate Height (in): | 0.934 in |
| Base Catalog No: | 80C | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.125 in | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 1.274 in |
General Specifications
| UPC: | 662288395218 | Weight: | 1.90 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

