Morse Standard Cottered Roller Chain - 100C 10FT
Part #:127737
Catalog #:100C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Cottered | Pin Diameter (in): | 0.375 in |
| Roller Width (in): | 0.75 in | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.75 in | Material: | Steel |
| Chain Family: | 100 | Number of Strands/Width: | 1 |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 1.166 in | Total Length (ft): | 10 ft |
| Base Catalog No: | 100 | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 1.555 in | Width Over Pins/Total Width (in): | 1.555 in |
| Minimum Tensile Strength (lbs): | 19,530 lb | Plate Thickness (in): | 0.156 in |
General Specifications
| UPC: | 662288395270 | Weight: | 2.83 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 1.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

