Morse Standard Cottered Roller Chain - 120C 10FT
Part #:127740
Catalog #:120C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1 in | Chain Family: | 120 |
| Chain Construction: | Cottered | Roller Diameter (in): | 0.875 in |
| Pin Diameter (in): | 0.437 in | Number of Connecting Links Included: | 1 |
| Material: | Steel | Number of Strands/Width: | 1 |
| Chain Type: | Standard | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Width Over Pins/Total Width (in): | 1.96 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.187 in | Pin Length (in): | 1.96 in |
| Minimum Tensile Strength (lbs): | 28,125 lb | Inside Plate Height (in): | 1.4 in |
| Side Plate Configuration: | Hourglass | Base Catalog No: | 120 |
General Specifications
| UPC: | 662288395294 | Weight: | 3.99 LB |
| Packaged Length: | 14.90 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

