Morse Standard Cottered Roller Chain - 140C 10.21FT
Part #:127743
Catalog #:140C 10.21FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Cottered | Pin Diameter (in): | 0.5 in |
| Material: | Steel | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 1 in | Chain Family: | 140 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.75 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Minimum Tensile Strength (lbs): | 38,280 lb | Width Over Pins/Total Width (in): | 2.117 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 1.634 in |
| Base Catalog No: | 140 | Total Length (ft): | 10.21 ft |
| Plate Thickness (in): | 0.219 in | Pin Length (in): | 2.117 in |
General Specifications
| UPC: | 662288395317 | Weight: | 5.26 LB |
| Packaged Length: | 16.10 IN | Packaged Width: | 15.90 IN |
| Packaged Height: | 2.80 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

