Browning Standard Cottered Roller Chain - J100 CP 10 FT CH
Part #:1293620
Catalog #:J100 CP 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 100 | Material: | Steel |
| Roller Width (in): | 0.75 in | Pin Diameter (in): | 0.375 in |
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.75 in |
| Chain Construction: | Cottered | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Plate Thickness (in): | 0.156 in |
| Base Catalog No: | J100 | Pin Length (in): | 1.731 in |
| Inside Plate Height (in): | 1.166 in | Total Length (ft): | 10 ft |
| Width Over Pins/Total Width (in): | 1.7 in |
General Specifications
| UPC: | 662289193684 | Weight: | 2.77 LB |
| Packaged Length: | 13.50 IN | Packaged Width: | 13.10 IN |
| Packaged Height: | 2.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

