Browning Standard Cottered Roller Chain - J120 CP 10 FT CH
Part #:1293646
Catalog #:J120 CP 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Construction: | Cottered |
| Roller Diameter (in): | 0.875 in | Pin Diameter (in): | 0.437 in |
| Chain Family: | 120 | Roller Width (in): | 1 in |
| Number of Strands/Width: | 1 | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 1.5 in |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Inside Plate Height (in): | 1.4 in |
| Base Catalog No: | J120 | Width Over Pins/Total Width (in): | 2.13 in |
| Pin Length (in): | 2.179 in | Plate Thickness (in): | 0.187 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662289213665 | Weight: | 3.98 LB |
| Packaged Length: | 14.60 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 2.80 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

