Browning Standard Cottered Roller Chain - J140 CP 10/2 FT CH
Part #:1293661
Catalog #:J140 CP 10/2 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Cottered | Chain Family: | 140 |
| Roller Diameter (in): | 1 in | Roller Width (in): | 1 in |
| Material: | Steel | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.5 in | Chain Type: | Standard |
| Chain Pitch (in): | 1.75 in | Product Type: | Roller Chain |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Width Over Pins/Total Width (in): | 2.27 in |
| Inside Plate Height (in): | 1.634 in | Base Catalog No: | J140 |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.219 in |
| Pin Length (in): | 2.34 in |
General Specifications
| UPC: | 662289243716 | Weight: | 5.25 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 15.90 IN |
| Packaged Height: | 3.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

