Browning Standard Cottered Roller Chain - J160 CP 10 FT CH
Part #:1293687
Catalog #:J160 CP 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1.25 in | Material: | Steel |
| Pin Diameter (in): | 0.562 in | Chain Construction: | Cottered |
| Chain Family: | 160 | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 1.125 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 2 in | Chain Type: | Standard |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Pin Length (in): | 2.749 in |
| Inside Plate Height (in): | 1.866 in | Total Length (ft): | 10 ft |
| Base Catalog No: | J160 | Plate Thickness (in): | 0.25 in |
| Width Over Pins/Total Width (in): | 2.71 in |
General Specifications
| UPC: | 662289203772 | Weight: | 6.79 LB |
| Packaged Length: | 18.70 IN | Packaged Width: | 15.70 IN |
| Packaged Height: | 3.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

