Browning Standard Cottered Roller Chain - J120-2 CP 10 FT CH
Part #:1293844
Catalog #:J120-2 CP 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 120 | Roller Width (in): | 1 in |
| Pin Diameter (in): | 0.437 in | Number of Strands/Width: | 2 |
| Roller Diameter (in): | 0.875 in | Material: | Steel |
| Chain Construction: | Cottered | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.5 in |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Width Over Pins/Total Width (in): | 2.13 in |
| Plate Thickness (in): | 0.187 in | Total Length (ft): | 10 ft |
| Base Catalog No: | J120-2 | Inside Plate Height (in): | 1.4 in |
| Pin Length (in): | 3.951 in | Transverse Pitch (in): | 1.789 in |
General Specifications
| UPC: | 662289213894 | Weight: | 7.59 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 5.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

