Browning Standard Cottered Roller Chain - J80-3 CP 10 FT CH
Part #:1293935
Catalog #:J80-3 CP 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Material: | Steel |
| Roller Width (in): | 0.625 in | Chain Family: | 80 |
| Number of Strands/Width: | 3 | Pin Diameter (in): | 0.312 in |
| Chain Construction: | Cottered | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Inside Plate Height (in): | 0.934 in |
| Base Catalog No: | J80-3 | Width Over Pins/Total Width (in): | 1.35 in |
| Plate Thickness (in): | 0.125 in | Total Length (ft): | 10 ft |
| Pin Length (in): | 3.681 in | Transverse Pitch (in): | 1.153 in |
General Specifications
| UPC: | 662289163960 | Weight: | 5.13 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 4.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

