Browning Standard Cottered Roller Chain - J100 C/P C/L
Part #:1297639
Catalog #:J100 C/P C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Diameter (in): | 0.75 in |
| Chain Family: | 100 | Chain Construction: | Cottered |
| Roller Width (in): | 0.75 in | Material: | Steel |
| Pin Diameter (in): | 0.375 in | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Link Type: | Connecting | Base Catalog No: | J100 |
| Inside Plate Height (in): | 1.166 in | Plate Thickness (in): | 0.156 in |
General Specifications
| UPC: | 662289157877 | Weight: | 0.25 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 1.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

