Browning Standard Cottered Roller Chain - J120 C/P C/L
Part #:1297647
Catalog #:J120 C/P C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Diameter (in): | 0.875 in |
| Chain Construction: | Cottered | Chain Family: | 120 |
| Pin Diameter (in): | 0.437 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 1 in | Chain Pitch (in): | 1.5 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Link Type: | Connecting | Plate Thickness (in): | 0.187 in |
| Inside Plate Height (in): | 1.4 in | Base Catalog No: | J120 |
General Specifications
| UPC: | 662289287802 | Weight: | 0.83 LB |
| Packaged Length: | 8.05 IN | Packaged Width: | 3.45 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

