Browning Standard Cottered Roller Chain - J160 C/P C/L
Part #:1297662
Catalog #:J160 C/P C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Width (in): | 1.25 in |
| Material: | Steel | Chain Family: | 160 |
| Chain Construction: | Cottered | Roller Diameter (in): | 1.125 in |
| Pin Diameter (in): | 0.562 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 2 in |
| Link Type: | Connecting | Plate Thickness (in): | 0.25 in |
| Base Catalog No: | J160 | Inside Plate Height (in): | 1.866 in |
General Specifications
| UPC: | 662289267859 | Weight: | 0.97 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 1.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

