Browning Standard Cottered Roller Chain - J80-2 C/P C/L
Part #:1297738
Catalog #:J80-2 C/P C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 2 |
| Roller Diameter (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Chain Construction: | Cottered | Chain Family: | 80 |
| Roller Width (in): | 0.625 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Link Type: | Connecting | Inside Plate Height (in): | 0.934 in |
| Plate Thickness (in): | 0.125 in | Base Catalog No: | J80-2 |
General Specifications
| UPC: | 662289207978 | Weight: | 0.25 LB |
| Packaged Length: | 3.85 IN | Packaged Width: | 4.15 IN |
| Packaged Height: | 1.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

