Browning Standard Cottered Roller Chain - J100-2 C/P C/L
Part #:1297746
Catalog #:J100-2 C/P C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 2 | Roller Diameter (in): | 0.75 in |
| Material: | Steel | Pin Diameter (in): | 0.375 in |
| Roller Width (in): | 0.75 in | Chain Family: | 100 |
| Chain Construction: | Cottered | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 1.25 in |
| Link Type: | Connecting | Inside Plate Height (in): | 1.166 in |
| Base Catalog No: | J100-2 | Plate Thickness (in): | 0.156 in |
General Specifications
| UPC: | 662289127900 | Weight: | 0.91 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

