Browning Standard Cottered Roller Chain - J80-3 C/P C/L
Part #:1297837
Catalog #:J80-3 C/P C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Diameter (in): | 0.625 in |
| Material: | Steel | Chain Family: | 80 |
| Chain Construction: | Cottered | Roller Width (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Chain Type: | Standard |
| Link Type: | Connecting | Plate Thickness (in): | 0.125 in |
| Inside Plate Height (in): | 0.934 in | Base Catalog No: | J80-3 |
General Specifications
| UPC: | 662289228072 | Weight: | 0.79 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

