Browning Standard Cottered Roller Chain - J60 CP 10 FT CH
Part #:1562263
Catalog #:J60 CP 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Cottered | Material: | Steel |
| Roller Diameter (in): | 0.468 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.234 in | Roller Width (in): | 0.5 in |
| Chain Family: | 60 | Chain Pitch (in): | 0.75 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Base Catalog No: | J60 |
| Plate Thickness (in): | 0.094 in | Total Length (ft): | 10 ft |
| Pin Length (in): | 1.102 in | Transverse Pitch (in): | 0.566 in |
| Width Over Pins/Total Width (in): | 1.08 in | Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662289825608 | Weight: | 1.07 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

