Browning Standard Cottered Roller Chain - J80 S/C C/L
Part #:2622918
Catalog #:J80 S/C C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Material: | Steel |
| Chain Construction: | Spring Clip | Chain Family: | 80 |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Link Type: | Connecting | Base Catalog No: | J80 |
| Plate Thickness (in): | 0.125 in | Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662460495224 | Weight: | 0.13 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Thailand |

