Morse Standard Cottered Roller Chain - 60-4C 10FT
Part #:322051
Catalog #:60-4C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Chain Construction: | Cottered |
| Pin Diameter (in): | 0.234 in | Roller Width (in): | 0.5 in |
| Roller Diameter (in): | 0.468 in | Chain Family: | 60 |
| Number of Strands/Width: | 4 | Material: | Steel |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.75 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Base Catalog No: | 60-4 | Minimum Tensile Strength (lbs): | 28,120 lb |
| Total Length (ft): | 10 ft | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.7 in | Width Over Pins/Total Width (in): | 3.688 in |
| Transverse Pitch (in): | 0.713 in | Pin Length (in): | 3.688 in |
| Plate Thickness (in): | 0.094 in |
General Specifications
| UPC: | 662288455370 | Weight: | 3.97 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

