Morse Standard Cottered Roller Chain - 100-2C 10FT
Part #:322061
Catalog #:100-2C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.75 in | Number of Connecting Links Included: | 1 |
| Chain Construction: | Cottered | Number of Strands/Width: | 2 |
| Material: | Steel | Pin Diameter (in): | 0.375 in |
| Roller Diameter (in): | 0.75 in | Chain Family: | 100 |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1.25 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Transverse Pitch (in): | 1.408 in | Side Plate Configuration: | Hourglass |
| Base Catalog No: | 100-2 | Plate Thickness (in): | 0.156 in |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.166 in |
| Pin Length (in): | 2.963 in | Width Over Pins/Total Width (in): | 2.963 in |
| Minimum Tensile Strength (lbs): | 39,060 lb |
General Specifications
| UPC: | 662288455455 | Weight: | 5.42 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 3.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

