Morse Standard Cottered Roller Chain - 100-4C 10FT
Part #:322063
Catalog #:100-4C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.375 in | Number of Strands/Width: | 4 |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Chain Construction: | Cottered | Roller Width (in): | 0.75 in |
| Chain Family: | 100 | Roller Diameter (in): | 0.75 in |
| Chain Pitch (in): | 1.25 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 5.779 in | Plate Thickness (in): | 0.156 in |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 5.779 in |
| Base Catalog No: | 100-4 | Inside Plate Height (in): | 1.166 in |
| Side Plate Configuration: | Hourglass | Minimum Tensile Strength (lbs): | 78,120 lb |
| Transverse Pitch (in): | 1.408 in |
General Specifications
| UPC: | 662288455479 | Weight: | 10.12 LB |
| Packaged Length: | 14.50 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 8.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

