Morse Standard Cottered Roller Chain - 160-2C 10FT
Part #:322084
Catalog #:160-2C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.563 in | Number of Connecting Links Included: | 1 |
| Number of Strands/Width: | 2 | Roller Width (in): | 1.25 in |
| Chain Family: | 160 | Chain Construction: | Cottered |
| Material: | Steel | Roller Diameter (in): | 1.125 in |
| Chain Pitch (in): | 2 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Plate Thickness (in): | 0.25 in | Inside Plate Height (in): | 1.81 in |
| Side Plate Configuration: | Hourglass | Width Over Pins/Total Width (in): | 4.827 in |
| Pin Length (in): | 4.827 in | Base Catalog No: | 160-2 |
| Transverse Pitch (in): | 2.035 in | Minimum Tensile Strength (lbs): | 100,000 lb |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288455608 | Weight: | 12.91 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

