Morse Standard Cottered Roller Chain - 200-2C 10FT
Part #:322089
Catalog #:200-2C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pin Diameter (in): | 0.781 in |
| Chain Construction: | Cottered | Roller Width (in): | 1.5 in |
| Roller Diameter (in): | 1.562 in | Number of Strands/Width: | 2 |
| Number of Connecting Links Included: | 1 | Chain Family: | 200 |
| Chain Pitch (in): | 2.5 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 2.25 in | Pin Length (in): | 5.937 in |
| Minimum Tensile Strength (lbs): | 156,250 lb | Plate Thickness (in): | 0.312 in |
| Base Catalog No: | 200-2 | Total Length (ft): | 10 ft |
| Width Over Pins/Total Width (in): | 5.937 in | Side Plate Configuration: | Hourglass |
| Transverse Pitch (in): | 2.817 in |
General Specifications
| UPC: | 662288455639 | Weight: | 21.50 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 7.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

