Morse Standard Cottered Roller Chain - 200-3C 10FT
Part #:323907
Catalog #:200-3C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1.562 in | Material: | Steel |
| Number of Strands/Width: | 3 | Pin Diameter (in): | 0.781 in |
| Number of Connecting Links Included: | 1 | Chain Construction: | Cottered |
| Chain Family: | 200 | Roller Width (in): | 1.5 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 2.5 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Pin Length (in): | 8.754 in |
| Minimum Tensile Strength (lbs): | 234,375 lb | Width Over Pins/Total Width (in): | 8.754 in |
| Plate Thickness (in): | 0.312 in | Inside Plate Height (in): | 2.25 in |
| Side Plate Configuration: | Hourglass | Base Catalog No: | 200-3 |
| Transverse Pitch (in): | 2.817 in |
General Specifications
| UPC: | 662288459781 | Weight: | 32.04 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

