Morse Standard Riveted Roller Chain - 35R 100FT
Part #:099652
Catalog #:35R 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.2 in | Number of Connecting Links Included: | 10 |
| Roller Width (in): | 0.1875 in | Chain Family: | 35 |
| Pin Diameter (in): | 0.141 in | Number of Strands/Width: | 1 |
| Material: | Steel | Chain Construction: | Riveted |
| Chain Pitch (in): | 0.375 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.35 in | Plate Thickness (in): | 0.05 in |
| Width Over Pins/Total Width (in): | 0.466 in | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 100 ft | Pin Length (in): | 0.466 in |
General Specifications
| UPC: | 662288389361 | Weight: | 0.25 LB |
| Packaged Length: | 9.70 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 9.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

