Morse Standard Riveted Roller Chain - 40R 10FT
Part #:127714
Catalog #:40R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.3125 in | Pin Diameter (in): | 0.156 in |
| Roller Diameter (in): | 0.312 in | Number of Connecting Links Included: | 1 |
| Chain Family: | 40 | Material: | Steel |
| Number of Strands/Width: | 1 | Chain Construction: | Riveted |
| Chain Pitch (in): | 0.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Width Over Pins/Total Width (in): | 0.63 in |
| Pin Length (in): | 0.63 in | Plate Thickness (in): | 0.06 in |
| Minimum Tensile Strength (lbs): | 3,125 lb | Inside Plate Height (in): | 0.466 in |
| Base Catalog No: | 40 | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395058 | Weight: | 0.44 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

