Morse Standard Riveted Roller Chain - 50R 50FT
Part #:127719
Catalog #:50R 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Number of Strands/Width: | 1 |
| Chain Construction: | Riveted | Number of Connecting Links Included: | 5 |
| Roller Diameter (in): | 0.4 in | Chain Family: | 50 |
| Material: | Steel | Roller Width (in): | 0.375 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.625 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 50 ft |
| Base Catalog No: | 50 | Inside Plate Height (in): | 0.584 in |
| Pin Length (in): | 0.79 in | Width Over Pins/Total Width (in): | 0.79 in |
| Minimum Tensile Strength (lbs): | 4,882 lb | Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662288395102 | Weight: | 0.78 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 11.20 IN |
| Packaged Height: | 11.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

