Morse Standard Riveted Roller Chain - 50R 100FT
Part #:127720
Catalog #:50R 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 10 | Chain Construction: | Riveted |
| Number of Strands/Width: | 1 | Material: | Steel |
| Pin Diameter (in): | 0.2 in | Roller Width (in): | 0.375 in |
| Roller Diameter (in): | 0.4 in | Chain Family: | 50 |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Minimum Tensile Strength (lbs): | 4,882 lb | Plate Thickness (in): | 0.08 in |
| Total Length (ft): | 100 ft | Inside Plate Height (in): | 0.584 in |
| Width Over Pins/Total Width (in): | 0.79 in | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 0.79 in | Base Catalog No: | 50 |
General Specifications
| UPC: | 662288395119 | Weight: | 0.72 LB |
| Packaged Length: | 11.20 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

