Morse Standard Riveted Roller Chain - 50-2R 10FT
Part #:127721
Catalog #:50-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Family: | 50 |
| Number of Strands/Width: | 2 | Pin Diameter (in): | 0.2 in |
| Number of Connecting Links Included: | 1 | Chain Construction: | Riveted |
| Roller Diameter (in): | 0.4 in | Roller Width (in): | 0.375 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.625 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Base Catalog No: | 50-2 | Transverse Pitch (in): | 0.713 in |
| Width Over Pins/Total Width (in): | 1.507 in | Inside Plate Height (in): | 0.584 in |
| Pin Length (in): | 1.507 in | Plate Thickness (in): | 0.08 in |
| Minimum Tensile Strength (lbs): | 9,764 lb |
General Specifications
| UPC: | 662288395126 | Weight: | 1.43 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

