Morse Standard Riveted Roller Chain - 60R 100FT
Part #:127727
Catalog #:60R 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Material: | Steel |
| Number of Connecting Links Included: | 10 | Roller Diameter (in): | 0.468 in |
| Pin Diameter (in): | 0.234 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.5 in | Chain Family: | 60 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 100 ft | Minimum Tensile Strength (lbs): | 7,030 lb |
| Pin Length (in): | 0.99 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.7 in | Base Catalog No: | 60 |
| Width Over Pins/Total Width (in): | 0.99 in | Plate Thickness (in): | 0.094 in |
General Specifications
| UPC: | 662288395188 | Weight: | 1.06 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

