Morse Standard Riveted Roller Chain - 80R 50FT
Part #:127733
Catalog #:80R 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 5 | Chain Construction: | Riveted |
| Chain Family: | 80 | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.625 in | Roller Width (in): | 0.625 in |
| Material: | Steel | Pin Diameter (in): | 0.312 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 0.934 in | Pin Length (in): | 1.274 in |
| Base Catalog No: | 80 | Total Length (ft): | 50 ft |
| Width Over Pins/Total Width (in): | 1.274 in | Minimum Tensile Strength (lbs): | 12,500 lb |
| Plate Thickness (in): | 0.125 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395249 | Weight: | 1.80 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 15.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

