Morse Standard Riveted Roller Chain - 100R 10FT
Part #:127738
Catalog #:100R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.375 in |
| Roller Diameter (in): | 0.75 in | Material: | Steel |
| Roller Width (in): | 0.75 in | Number of Connecting Links Included: | 1 |
| Chain Family: | 100 | Chain Construction: | Riveted |
| Chain Pitch (in): | 1.25 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.166 in |
| Base Catalog No: | 100 | Pin Length (in): | 1.555 in |
| Width Over Pins/Total Width (in): | 1.555 in | Side Plate Configuration: | Hourglass |
| Minimum Tensile Strength (lbs): | 19,530 lb | Plate Thickness (in): | 0.156 in |
General Specifications
| UPC: | 662288395287 | Weight: | 2.79 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

