Morse Standard Riveted Roller Chain - 120R 10FT
Part #:127741
Catalog #:120R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Construction: | Riveted |
| Chain Family: | 120 | Pin Diameter (in): | 0.437 in |
| Number of Strands/Width: | 1 | Number of Connecting Links Included: | 1 |
| Roller Width (in): | 1 in | Roller Diameter (in): | 0.875 in |
| Chain Type: | Standard | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Width Over Pins/Total Width (in): | 1.96 in | Pin Length (in): | 1.96 in |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.4 in |
| Base Catalog No: | 120 | Minimum Tensile Strength (lbs): | 28,125 lb |
| Plate Thickness (in): | 0.187 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395300 | Weight: | 3.98 LB |
| Packaged Length: | 15.10 IN | Packaged Width: | 14.90 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

