Browning Standard Riveted Roller Chain - J35 RIV 10 FT CH
Part #:1293455
Catalog #:J35 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.1875 in | Chain Family: | 35 |
| Roller Diameter (in): | 0.2 in | Pin Diameter (in): | 0.141 in |
| Material: | Steel | Chain Construction: | Riveted |
| Number of Strands/Width: | 1 | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 0.375 in |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Total Length (ft): | 10 ft |
| Width Over Pins/Total Width (in): | 0.5 in | Base Catalog No: | J35 |
| Pin Length (in): | 0.464 in | Plate Thickness (in): | 0.05 in |
| Inside Plate Height (in): | 0.35 in |
General Specifications
| UPC: | 662289243495 | Weight: | 0.27 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 0.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

