Browning Standard Riveted Roller Chain - J41 RIV 10 FT CH
Part #:1293471
Catalog #:J41 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.306 in | Pin Diameter (in): | 0.141 in |
| Material: | Steel | Roller Width (in): | 0.25 in |
| Number of Strands/Width: | 1 | Chain Family: | 41 |
| Chain Construction: | Riveted | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 0.5 in |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Plate Thickness (in): | 0.05 in |
| Base Catalog No: | J41 | Inside Plate Height (in): | 0.383 in |
| Width Over Pins/Total Width (in): | 0.58 in | Pin Length (in): | 0.527 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662289203543 | Weight: | 0.33 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 0.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

