Browning Standard Riveted Roller Chain - J80 RIV 50 FT CH
Part #:1293588
Catalog #:J80 RIV 50 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Material: | Steel |
| Chain Family: | 80 | Roller Width (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Roller Diameter (in): | 0.625 in |
| Chain Construction: | Riveted | Chain Type: | Standard |
| Chain Pitch (in): | 1 in | Product Type: | Roller Chain |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Plate Thickness (in): | 0.125 in |
| Base Catalog No: | J80 | Pin Length (in): | 1.299 in |
| Inside Plate Height (in): | 0.934 in | Total Length (ft): | 50 ft |
| Width Over Pins/Total Width (in): | 1.351 in |
General Specifications
| UPC: | 662289153671 | Weight: | 1.87 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 14.25 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

