Browning Standard Riveted Roller Chain - J160 RIV 10 FT CH
Part #:1293679
Catalog #:J160 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 160 | Chain Construction: | Riveted |
| Roller Width (in): | 1.25 in | Pin Diameter (in): | 0.562 in |
| Roller Diameter (in): | 1.125 in | Material: | Steel |
| Number of Strands/Width: | 1 | Chain Pitch (in): | 2 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Link Type: | Riveted Roller Chain | Inside Plate Height (in): | 1.866 in |
| Base Catalog No: | J160 | Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 662289173747 | Weight: | 6.46 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 18.50 IN |
| Packaged Height: | 3.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

