Browning Standard Riveted Roller Chain - J40-2 RIV 10 FT CH
Part #:1293737
Catalog #:J40-2 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 40 | Chain Construction: | Riveted |
| Number of Strands/Width: | 2 | Roller Diameter (in): | 0.312 in |
| Material: | Steel | Roller Width (in): | 0.3125 in |
| Pin Diameter (in): | 0.156 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Pitch (in): | 0.5 in |
| Coating: | Uncoated | Standard Met: | ANSI B29.1 |
| Measurement System: | Imperial | Width Over Pins/Total Width (in): | 0.7 in |
| Base Catalog No: | J40-2 | Pin Length (in): | 1.216 in |
| Transverse Pitch (in): | 0.566 in | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.466 in | Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662289163731 | Weight: | 0.89 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

