Browning Standard Riveted Roller Chain - J50-3 RIV 10 FT CH
Part #:1293893
Catalog #:J50-3 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (in): | 0.375 in |
| Roller Diameter (in): | 0.4 in | Number of Strands/Width: | 3 |
| Pin Diameter (in): | 0.2 in | Chain Construction: | Riveted |
| Chain Family: | 50 | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.625 in | Chain Type: | Standard |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Total Length (ft): | 10 ft |
| Base Catalog No: | J50-3 | Transverse Pitch (in): | 0.713 in |
| Width Over Pins/Total Width (in): | 0.86 in | Inside Plate Height (in): | 0.584 in |
| Pin Length (in): | 2.227 in | Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662289123926 | Weight: | 2.04 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 2.80 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

