Browning Standard Riveted Roller Chain - J80-3 RIV 10 FT CH
Part #:1293927
Catalog #:J80-3 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Width (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Material: | Steel |
| Chain Family: | 80 | Roller Diameter (in): | 0.625 in |
| Chain Construction: | Riveted | Chain Pitch (in): | 1 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Base Catalog No: | J80-3 |
| Pin Length (in): | 3.598 in | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.934 in | Width Over Pins/Total Width (in): | 1.35 in |
| Plate Thickness (in): | 0.125 in | Transverse Pitch (in): | 1.153 in |
General Specifications
| UPC: | 662289233939 | Weight: | 5.12 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 4.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

