Morse Standard Riveted Roller Chain - 25R 10 FT
Part #:2362069
Catalog #:25R 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 25 | Roller Diameter (in): | 0.13 in |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.125 in |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Pin Diameter (in): | 0.09 in | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.25 in | Chain Type: | Standard |
| Coating: | Uncoated | Chain Construction: | Riveted |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 0.312 in | Plate Thickness (in): | 0.03 in |
| Base Catalog No: | 25 | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.234 in | Width Over Pins/Total Width (in): | 0.312 in |
| Side Plate Configuration: | Hourglass | Minimum Tensile Strength (lbs): | 781 lb |
General Specifications
| UPC: | 662460389271 | Weight: | 0.10 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 0.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

