Browning Standard Riveted Roller Chain - J25 RIV 10 FT CH
Part #:2455517
Catalog #:J25 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 25 | Roller Width (in): | 0.125 in |
| Material: | Steel | Roller Diameter (in): | 0.13 in |
| Chain Construction: | Riveted | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.0905 in | Chain Pitch (in): | 0.25 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Coating: | Uncoated | Measurement System: | Imperial |
| Standard Met: | ANSI B29.1 | Base Catalog No: | J25 |
| Plate Thickness (in): | 0.03 in | Inside Plate Height (in): | 0.234 in |
| Pin Length (in): | 0.154 in | Width Over Pins/Total Width (in): | 0.312 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662460415420 | Weight: | 0.09 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 0.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

