Browning Standard Riveted Roller Chain - J40-3 RIV 10 FT CH
Part #:2735009
Catalog #:J40-3 RIV 10 FT CH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.312 in | Number of Strands/Width: | 3 |
| Pin Diameter (in): | 0.156 in | Chain Family: | 40 |
| Chain Construction: | Riveted | Roller Diameter (mm): | 0.3125 mm |
| Material: | Steel | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.5 in |
| Roller Width (in): | 0.375 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 1.779 in | Base Catalog No: | J40-3 |
| Width Over Pins/Total Width (in): | 0.695 in | Transverse Pitch (in): | 0.566 in |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 0.466 in |
| Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662288964445 | Weight: | 1.24 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 2.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Thailand |

