Morse Standard Riveted Roller Chain - 35-3R 10FT
Part #:322044
Catalog #:35-3R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 0.2 in |
| Chain Construction: | Riveted | Roller Width (in): | 0.1875 in |
| Material: | Steel | Chain Family: | 35 |
| Number of Strands/Width: | 3 | Pin Diameter (in): | 0.141 in |
| Chain Pitch (in): | 0.375 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Transverse Pitch (in): | 0.399 in | Side Plate Configuration: | Hourglass |
| Minimum Tensile Strength (lbs): | 5,274 lb | Pin Length (in): | 1.265 in |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.05 in |
| Base Catalog No: | 35-3 | Width Over Pins/Total Width (in): | 1.265 in |
| Inside Plate Height (in): | 0.35 in |
General Specifications
| UPC: | 662288455301 | Weight: | 0.70 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

