Morse Standard Riveted Roller Chain - 50-4R 10FT
Part #:322047
Catalog #:50-4R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.375 in | Chain Construction: | Riveted |
| Roller Diameter (in): | 0.4 in | Material: | Steel |
| Chain Family: | 50 | Pin Diameter (in): | 0.2 in |
| Number of Strands/Width: | 4 | Number of Connecting Links Included: | 1 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.625 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.584 in | Transverse Pitch (in): | 0.713 in |
| Width Over Pins/Total Width (in): | 2.933 in | Pin Length (in): | 2.933 in |
| Plate Thickness (in): | 0.08 in | Base Catalog No: | 50-4 |
| Minimum Tensile Strength (lbs): | 19,528 lb | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288455332 | Weight: | 2.74 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 3.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

